Wybierz swój kraj lub region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

ecosyn® drill N1

BN 11904 - Octagon (8 Lobe) pan head self-drilling screws

~DIN 7504 N

(Standard withdrawn)



Headform
Headform Pan Head
Drive
Drive Octagon socket
Thread
Thread fully threaded
Brand
Brand ecosyn®
Brandtype
Brandtype drill N1
Material
Material Steel
Material execution
Material execution case-hardened
Surface
Surface zinc plated blue
Hardness
Hardness 560 HV

Wszystkie cechy

1) Shaped drilling point


Standard

~DIN 7504 N (Standard withdrawn)

Cechy

Headform
Headform Pan Head
Drive
Drive Octagon socket
Thread
Thread fully threaded
Brand
Brand ecosyn®
Brandtype
Brandtype drill N1
Material
Material Steel
Material execution
Material execution case-hardened
Surface
Surface zinc plated blue
Hardness
Hardness 560 HV

Illustration assembly


Warnings

ISO 4042
Quenched and tempered fasteners ≥ 360 HV and tempered case-hardened fasteners with electroplated coatings: Susceptible to hydrogen embrittlement!
Further notice to residual risks can be found on our web page: Notes on use





Odpowiednie do tego


BN 10318

Screwdriver square Bits 1/4" for octagon (8 Lobe) socket pan head screws, long type - Steel - heat-treated - plain