Slotted cheese head machine screws
BN 1061
~DIN 84 A
(Standard withdrawn)
~ISO 1207
~UNI 6107
~ČSN 021131
Headform |
Headform
Cylindrical
|
Drive |
Drive
Slot
|
Thread |
Thread
fully threaded
|
Material |
Material
Polyamide
|
Material execution |
Material execution
PA 6.6
|
Color |
Color
natural
|
All features
Standard
~DIN 84 A (Standard withdrawn)
~ISO 1207
~UNI 6107
~ČSN 021131
Features
Headform |
Headform
Cylindrical
|
Drive |
Drive
Slot
|
Thread |
Thread
fully threaded
|
Material |
Material
Polyamide
|
Material execution |
Material execution
PA 6.6
|
Color |
Color
natural
|