Slotted oval countersunk head machine screws
BN 657
DIN 964 A
(Standard withdrawn)
~ISO 2010
~UNI 6110
~ČSN 021155
Headform |
Headform
Oval countersunk
|
Drive |
Drive
Slot
|
Thread |
Thread
fully threaded
|
Material |
Material
Stainless steel
|
Material type |
Material type
A4
|
All features
Standard
DIN 964 A (Standard withdrawn)
~ISO 2010
~UNI 6110
~ČSN 021155
Additional information
All lengths fully threaded
Features
Headform |
Headform
Oval countersunk
|
Drive |
Drive
Slot
|
Thread |
Thread
fully threaded
|
Material |
Material
Stainless steel
|
Material type |
Material type
A4
|