Flachrundschrauben mit Vierkantansatz und Sechskantmutter
BN 20147
DIN 603 Mu
~UNI 5732
~ČSN 021319
Headform |
Headform
Round with square neck
|
Thread |
Thread
partially threaded
|
Material |
Material
Steel
|
Property class |
Property class
4.6 / 4.8 (At manufacturer's option)
|
Surface |
Surface
hot dip galvanized
|
All features
1)At manufacturer's option
Standard
DIN 603 Mu
~UNI 5732
~ČSN 021319
Additional information
At manufacturer's option, the diameter of the shaft may correspond with the pitch diameter
Features
Headform |
Headform
Round with square neck
|
Thread |
Thread
partially threaded
|
Material |
Material
Steel
|
Property class |
Property class
4.6 / 4.8 (At manufacturer's option)
|
Surface |
Surface
hot dip galvanized
|