Contact
-

Shopping cart is loading.


Go to cart for price details

A surcharge is applied, details in cart

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

Klauke® EKM 60 IDCFM

BN 27733 - Battery powered hydraulic crimping tool with Makita battery system crimping range 10-240 mm2

  • Very well suited for compacted conductors
  • Especially for stranded conductors according to DIN EN 60228
  • Crimping force 30-60 kN
  • Stroke / opening width 40,5 mm
  • Crimping cycle 2 s (with ARS) to 7 s (depending on the crimping cross-section)
  • Number of crimps approx. 100-300
  • Battery voltage 18 V
  • Battery capacity 1,5 Ah Li-Ion (27 Wh)
  • Battery charging time 15 min
  • Ambient temperature -10 °C ... +40 °C
  • UL-file n° E244184
Product information, operating manual/safety data sheet, approval: www.klauke.com

Brand
Brand Klauke®
Brandtype
Brandtype EKM 60 IDCFM
Material
Material Multiple Materials
Version
Version crimping range 10-240 mm2
Notes on use
Notes on use
Notes on use

All features

From 16 mm2 UL certified

Net price per piece


Product features

  • Very well suited for compacted conductors
  • Especially for stranded conductors according to DIN EN 60228
  • Crimping force 30-60 kN
  • Stroke / opening width 40,5 mm
  • Crimping cycle 2 s (with ARS) to 7 s (depending on the crimping cross-section)
  • Number of crimps approx. 100-300
  • Battery voltage 18 V
  • Battery capacity 1,5 Ah Li-Ion (27 Wh)
  • Battery charging time 15 min
  • Ambient temperature -10 °C ... +40 °C
  • UL-file n° E244184
Product information, operating manual/safety data sheet, approval: www.klauke.com

Additional information

Extra large crimping area due to the innovative 2-stage telescopic cylinder
Indent crimping - no need to change crimping inserts
All tool data in view thanks to display and i-press® app
Battery system Makita
All data can be easily read via Bluetooth
With innovative 2-stage telescopic cylinder
Closed head, hinged, rotatable
Quality assurance via visual and audible signals in case of error
Simple and safe: one-button operating concept for controlling all tool functions
Effortless working due to balanced centre of gravity
LED for work area illumination
Always ready-to-use thanks to battery charge and service display

Features

Brand
Brand Klauke®
Brandtype
Brandtype EKM 60 IDCFM
Material
Material Multiple Materials
Version
Version crimping range 10-240 mm2
Notes on use
Notes on use
Notes on use

Scope of supply

1 Battery powered hydraulic crimping tool
1 Makita battery RAL1 18 V / 1.5 Ah, Li-Ion (27 Wh)
1 Makita quick-charger LGL1 for 18 V Li-Ion batteries
1 Hard plastic carrying case KK50NG
1 Manual


Warnings

Correct handling, transport and use of battery-powered products requires knowledge of the applicable laws.
Further notes on residual risks can be found on our web page: Notes on use
Special attention must be paid to the safety precautions and warnings given on the packaging or the instructions given in the operating manual / Safety Data Sheet.
Transports generally take place according to ADR 3.3 in accordance with the conditions of Special Regulation 188. The delivery document specifies the handling.




Suitable for this


BN 27700

Klauke® - Non-Tension compression joints - Aluminum / Copper - plain

BN 27704

Klauke® - Tubular cable lugs standard type, without inspection hole - Copper - tin-plated

BN 27705

Klauke® - Tubular cable lugs standard type, with inspection hole - Copper - tin-plated

BN 27706

Klauke® - Compression cable lugs longitudinally sealed - Aluminum / Copper - plain

BN 27713

Klauke® - Butt connectors standard type - Copper - tin-plated

BN 27714

Klauke® - Tubular cable lugs for fine and superfine stranded round conductors - Copper - tin-plated

BN 27715

Klauke® - Tubular cable lugs with small tab - Copper - tin-plated

BN 27719

Klauke® - Tubular cable lugs Angle 90° - Copper - tin-plated

BN 27720

Klauke® - Tubular cable lugs Angle 45° - Copper - tin-plated

BN 27788

Klauke® RAL1 - Replacement Makita battery for crimping tools - Multiple Materials

BN 27790

Klauke® RAL40 - Replacement Makita battery for crimping tools - Multiple Materials

BN 27765

Klauke® LGL1 - Quick-charger for Makita battery - Multiple Materials