Contact
-

Shopping cart is loading.


Go to cart for price details

A surcharge is applied, details in cart

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

Klauke® EKM 60/22 CFM

BN 27747 - Battery powered hydraulic crimping tool with Makita battery system crimping range 6-300 mm2

  • Large crimping range up to 300 mm²
  • All tool data in view thanks to display and Klauke Link app
  • Battery system Makita
  • All data can be easily read via Bluetooth
  • Closed head, hinged, rotatable
  • Quality assurance via visual and audible signals in case of error
  • Simple and safe: one-button operating concept for controlling all tool functions
  • Effortless working due to balanced centre of gravity
  • LED for work area illumination
  • Simple and safe: automatic retraction when operation is complete
  • Automatic retract stop (ARS) for positioning control in case of multiple crimps
  • Always ready-to-use thanks to battery charge and service display
Product information, operating manual/safety data sheet, approval: www.klauke.com

Brand
Brand Klauke®
Brandtype
Brandtype EKM 60/22 CFM
Material
Material Mutiple Materials
Version
Version crimping range 6-300 mm2
Notes on use
Notes on use
Notes on use

All features

Net price per piece


Product features

  • Large crimping range up to 300 mm²
  • All tool data in view thanks to display and Klauke Link app
  • Battery system Makita
  • All data can be easily read via Bluetooth
  • Closed head, hinged, rotatable
  • Quality assurance via visual and audible signals in case of error
  • Simple and safe: one-button operating concept for controlling all tool functions
  • Effortless working due to balanced centre of gravity
  • LED for work area illumination
  • Simple and safe: automatic retraction when operation is complete
  • Automatic retract stop (ARS) for positioning control in case of multiple crimps
  • Always ready-to-use thanks to battery charge and service display
Product information, operating manual/safety data sheet, approval: www.klauke.com

Additional information

Crimping force 60 kN
Stroke / opening width 17,5 mm
2 s (with ARS) to 5 s (depending on the crimping cross-section)
Battery voltage 18 V
Battery capacity 1,5 Ah, Li-Ion (27 Wh)
Battery charging time 15 min
Ambient temperature -10 °C ... + 40 °C
UL-file n° E244184

Features

Brand
Brand Klauke®
Brandtype
Brandtype EKM 60/22 CFM
Material
Material Mutiple Materials
Version
Version crimping range 6-300 mm2
Notes on use
Notes on use
Notes on use

Scope of supply

1 Battery powered hydraulic crimping tool
1 Makita battery RAL1 18 V / 1,5 Ah, Li-Ion (27 Wh)
1 Makita quick-charger LGL1 for 18 V Li-Ion batteries
1 Hard plastic carrying case KK50NG
1 Manual


Warnings

Correct handling, transport and use of battery-powered products requires knowledge of the applicable laws.
Further notes on residual risks can be found on our web page: Notes on use
Special attention must be paid to the safety precautions and warnings given on the packaging or the instructions given in the operating manual / Safety Data Sheet.
Transports generally take place according to ADR 3.3 in accordance with the conditions of Special Regulation 188. The delivery document specifies the handling.




Suitable for this


BN 27755

Klauke® R 22 - Crimping die small for tubular cable lugs - Brass

BN 27752

Klauke® R 22 Set - Crimping die set in plastic carry case small for tubular cable lugs - Brass

BN 27753

Klauke® F 22 - Crimping die small for tubular cable lugs for fine and superfine stranded round conductors - Brass

BN 27754

Klauke® D 22 - Crimping die small for compression cable lugs to DIN 46235 - Brass

BN 27751

Klauke® D 22 Set - Crimping die set in plastic carry case small for compression cable lugs to DIN 46235 - Brass

BN 27702 - DIN 46235

Klauke® - Compression cable lugs DIN - Copper - tin-plated

BN 27703 - DIN 46235

Klauke® - Compression cable lugs angle type 90° - Copper - tin-plated

BN 27705

Klauke® - Tubular cable lugs standard type, with inspection hole - Copper - tin-plated

BN 27713

Klauke® - Butt connectors standard type - Copper - tin-plated

BN 27714

Klauke® - Tubular cable lugs for fine and superfine stranded round conductors - Copper - tin-plated

BN 27721 - DIN 46329

Klauke® - Compression cable lugs - Aluminum - tin-plated

BN 27712 - DIN 46267-1

Klauke® - Non-Tension compression joints with oil stop - Copper - tin-plated

BN 22577 - DIN 48201

Metal Product® - Non-Tension reduction compression joints with oil stop - Copper - tin-plated

BN 27788

Klauke® RAL1 - Replacement Makita battery for crimping tools - Mutiple Materials

BN 27790

Klauke® RAL40 - Replacement Makita battery for crimping tools - Mutiple Materials

BN 27765

Klauke® LGL1 - Quick-charger for Makita battery - Mutiple Materials