Contact
-

장바구니가로드 중입니다.


Cart.Banner.SurchargeMinOrderLabel

장바구니에있는 더 자세한 가격 정보

추가요금이 적용됩니다. 자세한 내용은 장바구니에 담으세요.

국가 또는 지역을 선택하십시오


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

Sealing rings for fittings and screw plugs

BN 449

DIN 7603 A



Material
Material Vulcanized fiber
Color
Color natural

상세 스펙

모든 제품 가격은 최소 주문 수량(MOQ)이 기준이 됩니다. 관련하여 가격관련하여 문의사항 있으시면 저희 한국보싸드로 문의바랍니다.


Norm

DIN 7603 A

추가 정보

Max. working temperature: +100 °C (min. 24 h)
To ensure tightness the contract area of the counterpart has to be machined cirularly (surface lay "C" as per ISO 1302).

스펙

Material
Material Vulcanized fiber
Color
Color natural




함께 쓰이는 제품


BN 44 - DIN 908

Hex socket screw plugs metric fine thread - without sealing ring - Steel - zinc plated blue

BN 45 - DIN 908

Hex socket screw plugs pipe thread - without sealing ring - Steel - zinc plated blue

BN 5804 - DIN 908

Hex socket screw plugs with pipe thread without sealing ring - Stainless steel - A4

BN 439 - DIN 910

Hex head screw plugs with shoulder, metric fine thread - without sealing ring - Steel - zinc plated blue

BN 443 - DIN 910

Hex head screw plugs with shoulder, metric fine thread - with magnet - Steel - plain

BN 440 - DIN 910

Hex head screw plugs with shoulder, pipe thread - without sealing ring - Steel - zinc plated blue

BN 1685 - DIN 910

Hex head screw plugs with shoulder, metric fine thread - Stainless steel - A4

BN 667 - DIN 910

Hex head screw plugs with shoulder, pipe thread, without nylon seal - Stainless steel - A4

BN 559 - DIN 910

Hex head screw plugs with shoulder, pipe thread - Brass - nickel plated

BN 444 - DIN 7604 A

Hex head screw plugs with shoulder, metric fine thread - short thread - Steel - zinc plated blue

BN 445 - DIN 7604 C

Hex head screw plugs with shoulder, metric fine thread - long thread - Steel - zinc plated blue