Contact
-

Shopping cart is loading.


Go to cart for price details

A surcharge is applied, details in cart

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

Sealing rings for fittings and screw plugs

BN 450

DIN 7603 A



Material
Material Aluminum
Surface
Surface plain

All features


Standard

DIN 7603 A

Additional information

Max. working temperature: +200 °C
To ensure tightness the contract area of the counterpart has to be machined cirularly (surface lay "C" as per ISO 1302).

Features

Material
Material Aluminum
Surface
Surface plain




Suitable for this


BN 44 - DIN 908

Hex socket screw plugs metric fine thread - without sealing ring - Steel - zinc plated blue

BN 45 - DIN 908

Hex socket screw plugs pipe thread - without sealing ring - Steel - zinc plated blue

BN 5804 - DIN 908

Hex socket screw plugs with pipe thread without sealing ring - Stainless steel - A4

BN 439 - DIN 910

Hex head screw plugs with shoulder, metric fine thread - without sealing ring - Steel - zinc plated blue

BN 443 - DIN 910

Hex head screw plugs with shoulder, metric fine thread - with magnet - Steel - plain

BN 440 - DIN 910

Hex head screw plugs with shoulder, pipe thread - without sealing ring - Steel - zinc plated blue

BN 1685 - DIN 910

Hex head screw plugs with shoulder, metric fine thread - Stainless steel - A4

BN 667 - DIN 910

Hex head screw plugs with shoulder, pipe thread, without nylon seal - Stainless steel - A4

BN 559 - DIN 910

Hex head screw plugs with shoulder, pipe thread - Brass - nickel plated

BN 444 - DIN 7604 A

Hex head screw plugs with shoulder, metric fine thread - short thread - Steel - zinc plated blue

BN 445 - DIN 7604 C

Hex head screw plugs with shoulder, metric fine thread - long thread - Steel - zinc plated blue