Contact
-

Shopping cart is loading.


Go to cart for price details

A surcharge is applied, details in cart

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

Pozi baseboard screws with nylon plug with hexalobular (6 Lobe) socket

BN 20941 - head white RAL 9010

  • with pre-assembled nylon plug

Headform
Headform Oval countersunk
Drive
Drive Hexalobular socket
Thread
Thread partially threaded
Material
Material Steel
Material execution
Material execution case-hardened
Surface
Surface zinc plated blue
Version
Version head white RAL 9010

All features


Product features

  • with pre-assembled nylon plug

Features

Headform
Headform Oval countersunk
Drive
Drive Hexalobular socket
Thread
Thread partially threaded
Material
Material Steel
Material execution
Material execution case-hardened
Surface
Surface zinc plated blue
Version
Version head white RAL 9010

Assembly notice

1. Drill the hole
2. Push the plug with the screw into the hole
3. Mount the screw


Warnings

ISO 4042
Quenched and tempered fasteners ≥ 360 HV and tempered case-hardened fasteners with electroplated coatings: Susceptible to hydrogen embrittlement!
Further notice to residual risks can be found on our web page: Notes on use