Universal hexalobular (6 Lobe) socket flat countersunk head wood screws partially threaded, cutting ribs under the head, friction thread, end mill cutter
BN 20594
Headform |
Headform
Countersunk head
|
Drive |
Drive
Hexalobular socket
|
Thread |
Thread
partially threaded
|
Material |
Material
Steel
|
Material execution |
Material execution
case-hardened
|
Surface |
Surface
zinc plated blue, added lubricant
|
All features
Features
Headform |
Headform
Countersunk head
|
Drive |
Drive
Hexalobular socket
|
Thread |
Thread
partially threaded
|
Material |
Material
Steel
|
Material execution |
Material execution
case-hardened
|
Surface |
Surface
zinc plated blue, added lubricant
|
Warnings
ISO 4042
Quenched and tempered fasteners ≥ 360 HV and tempered case-hardened fasteners with electroplated coatings: Susceptible to hydrogen embrittlement!
Further notice to residual risks can be found on our web page: Notes on use
BN 20184
SPAX® - Hexalobular (6 Lobe) socket flat countersunk head chipboard screws T-STAR plus, partially threaded with 4CUT point - Steel - case-hardened - WIROX® added lubricant
BN 20593
Hexalobular (6 Lobe) socket flat countersunk head chipboard screws partially threaded - Steel - case-hardened - zinc plated blue, added lubricant
BN 20699
Hexalobular (6 Lobe) socket flat countersunk head partial thread and cutting ribs under the head - Steel - case-hardened - zinc plated blue, added lubricant