Prevailing torque type hex lock nuts thin type, with polyamide insert
BN 2082
DIN 985
(Standard withdrawn)
~UNI 7474
Material |
Material
Stainless steel
|
Material type |
Material type
A4
|
Property class |
Property class
80
|
All features
M10; M12: wrench size according to ISO on request
Standard
DIN 985 (Standard withdrawn)
~UNI 7474
Features
Material |
Material
Stainless steel
|
Material type |
Material type
A4
|
Property class |
Property class
80
|
Assembly notice
Fastening elements made of austenitic steels tend to seize during assembly (galling). This can be reduced by using a suitable screw lubricant past or a sliding coating (in the case of larger quantities; on request).