Prevailing torque type hex lock nuts thin type, with polyamide insert
BN 637
DIN 985
(Standard withdrawn)
~UNI 7474
Material |
Material
Stainless steel
|
Material type |
Material type
A2
|
All features
M2,5: not included in DIN 985, M10; M12; M14; M22: wrench size according to ISO on request
Standard
DIN 985 (Standard withdrawn)
~UNI 7474
Features
Material |
Material
Stainless steel
|
Material type |
Material type
A2
|
Assembly notice
Fastening elements made of austenitic steels tend to seize during assembly (galling). This can be reduced by using a suitable screw lubricant past or a sliding coating (in the case of larger quantities; on request).