Prevailing torque type hex lock nuts thin type, with polyamide insert
BN 80035
DIN 985
(Standard withdrawn)
~UNI 7474
Material |
Material
Steel
|
Property class |
Property class
6
|
Surface |
Surface
zinc plated yellow
|
All features
M10; M12; M14: wrench size according to ISO on request
Standard
Features
Material |
Material
Steel
|
Property class |
Property class
6
|
Surface |
Surface
zinc plated yellow
|
BN 161 - DIN 985
Prevailing torque type hex lock nuts thin type, with polyamide insert - Steel - 6 - zinc plated blue
BN 20227 - DIN 985
Prevailing torque type hex lock nuts thin type, with polyamide insert - Steel - 6 - zinc plated with thick layer passivation
BN 41161 - DIN 985
Prevailing torque type hex lock nuts thin type, with polyamide insert - Steel - 8 - zinc plated blue
BN 6866 - DIN 985
Prevailing torque type hex lock nuts thin type, with polyamide insert - Steel - 10 - zinc plated blue
BN 82226 - DIN 982 - DIN 6924
Prevailing torque type hex lock nuts high type with polyamide insert - Steel - 8 - zinc plated yellow