Contact
-

Shopping cart is loading.


Go to cart for price details

A surcharge is applied, details in cart

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

Prevailing torque type hex lock nuts high type with polyamide insert

BN 2079

DIN 982

(Standard withdrawn)

~ISO 7040

~UNI 7473

~NFE 25-409



Material
Material Stainless steel
Material type
Material type A4
Property class
Property class 80

All features

M10; M12 wrench size according to ISO on request


Standard

DIN 982 (Standard withdrawn) ~ISO 7040 ~UNI 7473 ~NFE 25-409

Additional information

Certificate acc. EN 10204 3.1 available on request

Features

Material
Material Stainless steel
Material type
Material type A4
Property class
Property class 80