JACOB®
BN 22243 - Sealing rings for serie PERFECT with Pg thread
- For use in PERFECT cable glands
- Temperature range: -20 °C ... +100 °C
Brand |
Brand
JACOB®
|
Material |
Material
Polychloroprene-Nitrile rubber
|
Material execution |
Material execution
CR/NBR
|
Color |
Color
black
|
All features
Product features
- For use in PERFECT cable glands
- Temperature range: -20 °C ... +100 °C
Additional information
Assembled in PERFECT series:
Pg: 50.0xx, 50.0xx/EMV, 50.0xx PAzzzz, 50.0xx PA/FLzzzz, 50.0xx PABSzzzz
NPT: 50.1xx PAzzzz
metric: 500xxMxxPAzzzz, 500xxMzzPABSzzzz
Pg: 50.0xx, 50.0xx/EMV, 50.0xx PAzzzz, 50.0xx PA/FLzzzz, 50.0xx PABSzzzz
NPT: 50.1xx PAzzzz
metric: 500xxMxxPAzzzz, 500xxMzzPABSzzzz
Features
Brand |
Brand
JACOB®
|
Material |
Material
Polychloroprene-Nitrile rubber
|
Material execution |
Material execution
CR/NBR
|
Color |
Color
black
|