REIKU® VP ARB, Pg
BN 22719 - Arched elbows 45° with integrated seal and male thread
- With Pg connecting thread
Protection grade: IP67 on tube
Brand |
Brand
REIKU®
|
Brandtype |
Brandtype
VP ARB, Pg
|
Material |
Material
Polyamide
|
Material execution |
Material execution
PA
|
Color |
Color
black
|
All features
Product features
- With Pg connecting thread
Protection grade: IP67 on tube
Features
Brand |
Brand
REIKU®
|
Brandtype |
Brandtype
VP ARB, Pg
|
Material |
Material
Polyamide
|
Material execution |
Material execution
PA
|
Color |
Color
black
|
Similar products
Assembly notice
The degree of protection depends on the thread side gasket used
Suitable for this
BN 22183
JACOB® - Hex nuts with Pg thread - Brass - nickel plated
BN 22622
REIKU® PA RNB - Tubings for cable protection standard version - Polyamide - PA 6