Marker ties
BN 20312
- UV stability: low
- Operating temperature range: -40 °C ... +85 °C
- Material flammability rating: UL94V-2
Material |
Material
Polyamide
|
Material execution |
Material execution
PA 6.6
|
Color |
Color
natural
|
All features
R: tensile strength min. in N
Product features
- UV stability: low
- Operating temperature range: -40 °C ... +85 °C
- Material flammability rating: UL94V-2
Features
Material |
Material
Polyamide
|
Material execution |
Material execution
PA 6.6
|
Color |
Color
natural
|