Hex nuts ~0,8d
BN 629
DIN 934
(Standard withdrawn)
~ISO 4032
~UNI 5588
~ČSN 021401
Material |
Material
Stainless steel
|
Material type |
Material type
A4
|
All features
Standard
DIN 934 (Standard withdrawn)
~ISO 4032
~UNI 5588
~ČSN 021401
Additional information
The commercial quality is class A2-70 / A4-70 (tensile strength 700 N/mm2) for M5-M24.
Features
Material |
Material
Stainless steel
|
Material type |
Material type
A4
|