Contact
-

Shopping cart is loading.


Go to cart for price details

A surcharge is applied, details in cart

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

PEM® PFC4

BN 55150 - Self-clinching captive panel screws with phillips pan head form H, for metallic materials

  • Retainer/Screw: stainless steel AISI 400
  • Spring: stainless steel AISI 300
  • Retaining ring: nylon
  • For use in sheet hardness max. HRB 88

Drive
Drive Cross recess H (Phillips)
Brand
Brand PEM®
Brandtype
Brandtype PFC4
Material
Material Stainless steel
Material type
Material type (AISI 400)
Surface
Surface passivated

All features

b) Anvil


Product features

  • Retainer/Screw: stainless steel AISI 400
  • Spring: stainless steel AISI 300
  • Retaining ring: nylon
  • For use in sheet hardness max. HRB 88

Features

Drive
Drive Cross recess H (Phillips)
Brand
Brand PEM®
Brandtype
Brandtype PFC4
Material
Material Stainless steel
Material type
Material type (AISI 400)
Surface
Surface passivated