Contact
0

Shopping cart is loading.


Go to cart for price details

A surcharge is applied, details in cart

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

HALDER EH 22720.

BN 55565 - Ball-ended thrust screws headless, with hex socket, flat-faced ball, bearing surface plain

  • Ball: polyoxymethylene (POM) red

Headform
Headform Unheaded
Drive
Drive Hexagon socket
Brand
Brand HALDER
Brandtype
Brandtype EH 22720.
Material
Material Steel
Material execution
Material execution heat-treated
Property class
Property class 1200 ±100 N/mm²
Surface
Surface black

All features
  • Ball: polyoxymethylene (POM) red


Product features

  • Ball: polyoxymethylene (POM) red

Features

Headform
Headform Unheaded
Drive
Drive Hexagon socket
Brand
Brand HALDER
Brandtype
Brandtype EH 22720.
Material
Material Steel
Material execution
Material execution heat-treated
Property class
Property class 1200 ±100 N/mm²
Surface
Surface black