Contact
-

Shopping cart is loading.


Go to cart for price details

A surcharge is applied, details in cart

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

JACOB®

BN 22039 - Reductions hexagonal for metric thread on metric thread, with o-ring

  • Reduction: brass CuZn39Pb3, nickel-plated
  • O-ring: Nitrile rubber NBR
  • External thread: metric, as per EN 60423
  • Internal thread: metric, as per EN 60423
  • Reduction of threaded or clearance holes to smaller thread sizes
  • Temperature range: -40 °C ... +100 °C
  • Protection grade: max. IP68, dependent on the combination with other components

Brand
Brand JACOB®
Material
Material Brass
Surface
Surface nickel plated

All features


Product features

  • Reduction: brass CuZn39Pb3, nickel-plated
  • O-ring: Nitrile rubber NBR
  • External thread: metric, as per EN 60423
  • Internal thread: metric, as per EN 60423
  • Reduction of threaded or clearance holes to smaller thread sizes
  • Temperature range: -40 °C ... +100 °C
  • Protection grade: max. IP68, dependent on the combination with other components

Features

Brand
Brand JACOB®
Material
Material Brass
Surface
Surface nickel plated

Similar products





Suitable for this


BN 22034

JACOB® - Hexagonal locknuts with metric thread - Brass - nickel plated

BN 22134

JACOB® - Box spanner - Steel