Contact
-

Shopping cart is loading.


Go to cart for price details

A surcharge is applied, details in cart

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

JACOB® KRALLEN

BN 22084 - Cable glands with metric thread and clamping cage for anchorage with bending protection

  • Pressure screw: polyamide PA 6 GF30
  • Clamping cage: polyoxymethylene POM (Hostaform C)
  • Sealing ring: SBR/NBR
  • Gland body: polyamide PA 6 GF30
  • Connecting thread: metric, as per EN 60423
  • With clamping cage for anchorage, bending protection
  • Temperature range: -30 °C ... +90 °C
  • Protection grade: IP65

Brand
Brand JACOB®
Brandtype
Brandtype KRALLEN
Material
Material Polyamide
Material execution
Material execution PA 6
Color
Color light gray RAL 7035

All features


Product features

  • Pressure screw: polyamide PA 6 GF30
  • Clamping cage: polyoxymethylene POM (Hostaform C)
  • Sealing ring: SBR/NBR
  • Gland body: polyamide PA 6 GF30
  • Connecting thread: metric, as per EN 60423
  • With clamping cage for anchorage, bending protection
  • Temperature range: -30 °C ... +90 °C
  • Protection grade: IP65

Features

Brand
Brand JACOB®
Brandtype
Brandtype KRALLEN
Material
Material Polyamide
Material execution
Material execution PA 6
Color
Color light gray RAL 7035

Similar products




Suitable for this


BN 22101

JACOB® - Hex nuts with metric thread - Polyamide - PA 6

BN 22102

JACOB® - Hex nuts with metric thread through self-extinguishing polyamide - Polyamide - PA 6

BN 22134

JACOB® - Box spanner - Steel