REIKU® VP GVG
BN 22750 - Push-in tube connectors with integrated seal
- With push-in connector for PG and metric through holes
- Protection grade: IP67 on tube
Brand |
Brand
REIKU®
|
Brandtype |
Brandtype
VP GVG
|
Material |
Material
Polyamide
|
Material execution |
Material execution
PA
|
Color |
Color
gray
|
All features
Product features
- With push-in connector for PG and metric through holes
- Protection grade: IP67 on tube
Features
Brand |
Brand
REIKU®
|
Brandtype |
Brandtype
VP GVG
|
Material |
Material
Polyamide
|
Material execution |
Material execution
PA
|
Color |
Color
gray
|
Similar products
Assembly notice
Just push in this tube connector into a hole which corresponds to the Pg or metric diameter. Female thread in the wall or lock nut is not necessary. Wall thickness area 1 – 2,5 mm.
Suitable for this
BN 22621
REIKU® PA RNG - Tubings for cable protection standard version - Polyamide - PA 6