KEENSERTS® KNCML
BN 38069 - Threaded inserts with locking kees miniature, with self-locking thread
- Self-locking feature of the internal thread with dry-film lubricant coating MoS2-anti-friction-coating
- Threaded inserts: INOX 1.4305 / locking kees: AISI 302
Brand |
Brand
KEENSERTS®
|
Brandtype |
Brandtype
KNCML
|
Material |
Material
Stainless steel
|
Material type |
Material type
1.4305
|
Surface |
Surface
MoS2-anti-friction-coating
|
All features
L1 = maxi. length until end of thread locking
Product features
- Self-locking feature of the internal thread with dry-film lubricant coating MoS2-anti-friction-coating
- Threaded inserts: INOX 1.4305 / locking kees: AISI 302
Additional information
Features
Brand |
Brand
KEENSERTS®
|
Brandtype |
Brandtype
KNCML
|
Material |
Material
Stainless steel
|
Material type |
Material type
1.4305
|
Surface |
Surface
MoS2-anti-friction-coating
|
Assembly notice
1. Drilling with standard drill (modified core diameter according to Table d2")
2. Sink with Countersink (80°-100°, Table d4)
3. Thread cutting with Standard Tap (Table d3)
4. Screwing in/Locking: pneumatic or manually
Illustration assembly
Suitable for this
BN 38042
KEENSERTS® KRTM 01 - Hand installation tools for inserts with locking kees miniatur and light duty KNCM / KNCML / KNM / KNML - Steel