Contact
-

Shopping cart is loading.


Go to cart for price details

A surcharge is applied, details in cart

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

POP® ProSet® XT1

BN 50681 - Hydropneumatic blind rivet tool with mandrel collection system

  • Equipped for standard rivets with diameter 2,4 and 3,2 and 4 mm
  • Equipment for further dimensions and rivet types can be requested!
  • Weight: 1,17 kg (incl. nose equipment)
  • Pull force at 5,5 bar: 6,5 kN
  • Force-weight ratio: 5,55 kN/kg
  • Stroke: min. 18 mm
  • Cycle time (approximate): 0,4 sec
  • Working air pressure: 5-7 bar
  • Free air volume at 5,5 bar: 1,5 l
  • Noise level: 77,95 dB (A)

Brand
Brand POP®
Brandtype
Brandtype ProSet® XT1
Material
Material Mutiple Materials
Notes on use
Notes on use

All features

Net price per piece


Product features

  • Equipped for standard rivets with diameter 2,4 and 3,2 and 4 mm
  • Equipment for further dimensions and rivet types can be requested!
  • Weight: 1,17 kg (incl. nose equipment)
  • Pull force at 5,5 bar: 6,5 kN
  • Force-weight ratio: 5,55 kN/kg
  • Stroke: min. 18 mm
  • Cycle time (approximate): 0,4 sec
  • Working air pressure: 5-7 bar
  • Free air volume at 5,5 bar: 1,5 l
  • Noise level: 77,95 dB (A)

Features

Brand
Brand POP®
Brandtype
Brandtype ProSet® XT1
Material
Material Mutiple Materials
Notes on use
Notes on use



Suitable for this


BN 25284

Front end extension kit for rivet tools POP® ProSet® XT - Steel

BN 2056

POP® - Nosepiece for rivet- and setting tools - Steel

BN 20366

POP® - Clamping jaws two-piece for rivet tools - Steel