AVDEL® 742
BN 6429 - Hydropneumatic setting tool without accessories
- Capacity range: aluminum, steel M3-M12 / stainless steel M3-M10
- Stroke controlled
- Weight: 2,2 kg
- Length: ~250 mm, height: ~280 mm
- Stroke length: max. 7 mm
- Pull Force (at 5 bar): 19,1 kN
- Operating pressure: 5-7 bar
Brand |
Brand
AVDEL®
|
Brandtype |
Brandtype
742
|
Material |
Material
Mutiple Materials
|
Notes on use |
Notes on use
|
All features
Net price per piece
Product features
- Capacity range: aluminum, steel M3-M12 / stainless steel M3-M10
- Stroke controlled
- Weight: 2,2 kg
- Length: ~250 mm, height: ~280 mm
- Stroke length: max. 7 mm
- Pull Force (at 5 bar): 19,1 kN
- Operating pressure: 5-7 bar
Additional information
Features
Brand |
Brand
AVDEL®
|
Brandtype |
Brandtype
742
|
Material |
Material
Mutiple Materials
|
Notes on use |
Notes on use
|
Scope of supply
Incl. carrying case
Suitable for this
BN 6428
AVDEL® - Equipment complete TUBTARA® / FASTEKS FILKO® / Eurosert® for hydro-pneumatic setting tools - Steel
BN 6430
AVDEL® - Mandrel for setting tools - Steel
BN 6431
AVDEL® 742 / XTN20 - Sleeve reduction for hydro-pneumatic setting tool - Steel
BN 6432
AVDEL® 742 / XTN20 - Drive shaft for hydro-pneumatic setting tool - Steel
BN 6433
AVDEL® 742 / XTN20 - Nosepieces for hydro-pneumatic setting tool - Steel
BN 6434
AVDEL® 742 / XTN20 - Nose tip LockNut for nosepieces - Steel