JACOB®
BN 22036 - Screw plugs with metric thread and o-ring
- Screw plug: brass CuZn39Pb3, nickel-plated
- O-ring: Nitrile rubber NBR
- Connecting thread: metric, as per EN 60423
- For secure sealing of unused threaded or clearance hole
- Temperature range: -40 °C / +100 °C
- Protection grade: IP66 ... IP68 - 5 bar, type 4X
Brand |
Brand
JACOB®
|
Material |
Material
Brass
|
Surface |
Surface
nickel plated
|
Notes on use |
Notes on use
|
All features
Product features
- Screw plug: brass CuZn39Pb3, nickel-plated
- O-ring: Nitrile rubber NBR
- Connecting thread: metric, as per EN 60423
- For secure sealing of unused threaded or clearance hole
- Temperature range: -40 °C / +100 °C
- Protection grade: IP66 ... IP68 - 5 bar, type 4X
Additional information
Test standard: UL 514B
UL/CSA-File: E140310
UL/CSA-File: E140310
Features
Brand |
Brand
JACOB®
|
Material |
Material
Brass
|
Surface |
Surface
nickel plated
|
Notes on use |
Notes on use
|