JACOB®
BN 22046 - Adapters round for metric thread on NPT thread
- Adapter: brass CuZn39Pb3, nickel-plated
- External thread: metric, as per EN 60423
- Internal thread: NPT
- Adapter metric to NPT-threaded holes
- Temperature range: -60 °C ... +200 °C
- Protection grade: dependent on the combination with other components
Brand |
Brand
JACOB®
|
Material |
Material
Brass
|
Surface |
Surface
nickel plated
|
All features
Product features
- Adapter: brass CuZn39Pb3, nickel-plated
- External thread: metric, as per EN 60423
- Internal thread: NPT
- Adapter metric to NPT-threaded holes
- Temperature range: -60 °C ... +200 °C
- Protection grade: dependent on the combination with other components
Features
Brand |
Brand
JACOB®
|
Material |
Material
Brass
|
Surface |
Surface
nickel plated
|