JACOB® FAVORIT
BN 22220 - Cable glands with Pg thread and strain relief clamp with bending protection
- Pressure screw: polyamide PA 6 GF30
- Strain relief clamp: polyamide PA 6 GF30
- Bolt/nut: stainless steel
- Washer: polyethylene PE-HD
- Sealing ring: SBR/NBR
- Gland body: polyamide PA 6 GF30
- Connecting thread: Pg, as per DIN 40430
- Increased anchorage and bending protection
- Temperature range: -30 °C ... +80 °C
- Protection grade: IP55
Brand |
Brand
JACOB®
|
Brandtype |
Brandtype
FAVORIT
|
Material |
Material
Polyamide
|
Material execution |
Material execution
PA 6
|
Color |
Color
light gray RAL 7035
|
All features
Product features
- Pressure screw: polyamide PA 6 GF30
- Strain relief clamp: polyamide PA 6 GF30
- Bolt/nut: stainless steel
- Washer: polyethylene PE-HD
- Sealing ring: SBR/NBR
- Gland body: polyamide PA 6 GF30
- Connecting thread: Pg, as per DIN 40430
- Increased anchorage and bending protection
- Temperature range: -30 °C ... +80 °C
- Protection grade: IP55
Features
Brand |
Brand
JACOB®
|
Brandtype |
Brandtype
FAVORIT
|
Material |
Material
Polyamide
|
Material execution |
Material execution
PA 6
|
Color |
Color
light gray RAL 7035
|