Solderless terminals fork type with PC-insulation
BN 22511
DIN 46237
- Flared insulation sleeve of polycarbonate, halogen-free
- Temperature range: -40 °C ... +125 °C
Material |
Material
Copper
|
Surface |
Surface
tin-plated
|
Notes on use |
Notes on use
|
All features
Standard
DIN 46237
Product features
- Flared insulation sleeve of polycarbonate, halogen-free
- Temperature range: -40 °C ... +125 °C
Features
Material |
Material
Copper
|
Surface |
Surface
tin-plated
|
Notes on use |
Notes on use
|
Similar products
Suitable for this
BN 20451
BM - Crimping tools for solderless terminals with insulation - Steel
BN 27729
Klauke® EK 50 ML - Electromechanical crimping tool crimping range 0,14-50 mm2
- Mutiple Materials