Contact
-

Shopping cart is loading.


Go to cart for price details

A surcharge is applied, details in cart

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

TOX Thermo Proof

BN 51039 - Mounting system with Iso Spacer, threaded rods, sieve sleeves

  • Approved by building authorities / DOP
Product information, approval: www.tox.en/Information-facts

Drive
Drive Hexagon
Brand
Brand TOX
Brandtype
Brandtype Thermo Proof
Material
Material Stainless steel
Material type
Material type A4
Notes on use
Notes on use

All features


Product features

  • Approved by building authorities / DOP
Product information, approval: www.tox.en/Information-facts

Features

Drive
Drive Hexagon
Brand
Brand TOX
Brandtype
Brandtype Thermo Proof
Material
Material Stainless steel
Material type
Material type A4
Notes on use
Notes on use

Similar products

Scope of supply

M12x300
20 x Iso Spacer
20 x threaded rods M12
20 x sieve sleeves

M12x400
16 x Iso Spacer
16 x threaded rods M12
16 x sieve sleeves

Illustration assembly