Contact
-

Shopping cart is loading.


Go to cart for price details

A surcharge is applied, details in cart

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

FASTEKS® FCL 3

BN 2088 - Compression limiters for press-in and mould-in, oval unheaded

  • Additional flexibility over round Compression limiters for centerline and tolerance compensation
  • Symmentrical design for bidirectional installation
  • Protecting the plastic assembly against compressive loads
  • Strengthens the plastic assembly during the assembly process
Factsheet: Download (PDF)

Headform
Headform Unheaded
Brand
Brand FASTEKS®
Brandtype
Brandtype FCL 3
Material
Material Steel
Material type
Material type 11SMn30/11SMn37
Surface
Surface zinc nickel passivated

All features
  • Additional flexibility over round Compression limiters for centerline and tolerance compensation
  • Symmentrical design for bidirectional installation
  • Protecting the plastic assembly against compressive loads
  • Strengthens the plastic assembly during the assembly process
Factsheet: Download (PDF)


Product features

  • Additional flexibility over round Compression limiters for centerline and tolerance compensation
  • Symmentrical design for bidirectional installation
  • Protecting the plastic assembly against compressive loads
  • Strengthens the plastic assembly during the assembly process
Factsheet: Download (PDF)

Features

Headform
Headform Unheaded
Brand
Brand FASTEKS®
Brandtype
Brandtype FCL 3
Material
Material Steel
Material type
Material type 11SMn30/11SMn37
Surface
Surface zinc nickel passivated

Illustration assembly