Contact
-

Shopping cart is loading.


Go to cart for price details

A surcharge is applied, details in cart

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

Tappex® 074

BN 56060 - Heat inserter for press-in threaded inserts

  • Installation speed control
  • Variable temperature up to 450°C
  • Adjustable stop position with indicator light
  • Stroke length 65 mm
  • Max. working height (with tip removed) 220 mm
  • Voltage 110-230 V AC 50-60 Hz
  • Output 400 W
  • Baseplate and working area illuminated by dual LED lightning
  • CE certified; EMC – EN61000-6-4: 2007 + A1: 2001
  • Weight 31,5 kg
Factsheet: Download (PDF)

Brand
Brand Tappex®
Brandtype
Brandtype 074
Material
Material Multiple Materials
Notes on use
Notes on use

All features

Net price per piece


Product features

  • Installation speed control
  • Variable temperature up to 450°C
  • Adjustable stop position with indicator light
  • Stroke length 65 mm
  • Max. working height (with tip removed) 220 mm
  • Voltage 110-230 V AC 50-60 Hz
  • Output 400 W
  • Baseplate and working area illuminated by dual LED lightning
  • CE certified; EMC – EN61000-6-4: 2007 + A1: 2001
  • Weight 31,5 kg
Factsheet: Download (PDF)

Features

Brand
Brand Tappex®
Brandtype
Brandtype 074
Material
Material Multiple Materials
Notes on use
Notes on use



Suitable for this


BN 37830

Tappex® 074/1 - Heat tip for heat inserter 074 - Steel