Contact
0

Shopping cart is loading.


Go to cart for price details

A surcharge is applied, details in cart

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

SPELSBERG® MPS-KRI-Serie

New

BN 22861 - Mounting plates incl. fixing screws

  • Industry quality: no
  • For mounting on Stago/van Geel cable trays
  • For seating Abox junction boxes, fastening distance up to 130mm

Brand
Brand SPELSBERG®
Brandtype
Brandtype MPS-KRI-Serie
Material
Material Insulating material

All features
  • Industry quality: no
  • For mounting on Stago/van Geel cable trays
  • For seating Abox junction boxes, fastening distance up to 130mm

Loading product variants...


Product features

  • Industry quality: no
  • For mounting on Stago/van Geel cable trays
  • For seating Abox junction boxes, fastening distance up to 130mm

Features

Brand
Brand SPELSBERG®
Brandtype
Brandtype MPS-KRI-Serie
Material
Material Insulating material

Similar products




Suitable for this


BN 22851

SPELSBERG® TG-Serie - Housings TG ABS - Plastic - ABS

BN 22852

SPELSBERG® TG-Serie - Housings TG ABS, transparent - Plastic - ABS

BN 22853

SPELSBERG® TG-Serie - Housings TG PC - Polycarbonate - PC

BN 22854

SPELSBERG® TG-Serie - Housings TG PC, transparent - Polycarbonate - PC