Mounting rails unpunched
BN 22930
DIN 60715
- For the mechanical attachment of electrical devices in control gears
- Usable as equipotential bonding busbar acc. IEC 60947-7-2
- Surface coating: zinc plated according EN 12329 with additional treatment
- Colour: iridescent (blue-yellow-green gleaming)
Material |
Material
Steel
|
Surface |
Surface
zinc plated with thick layer passivation
|
All features
Standard
Product features
- For the mechanical attachment of electrical devices in control gears
- Usable as equipotential bonding busbar acc. IEC 60947-7-2
- Surface coating: zinc plated according EN 12329 with additional treatment
- Colour: iridescent (blue-yellow-green gleaming)
Features
Material |
Material
Steel
|
Surface |
Surface
zinc plated with thick layer passivation
|
Similar products
BN 22931 - DIN 60715
Mounting rails perforated - Steel - zinc plated with thick layer passivation
BN 22857
SPELSBERG® - Mounting rails - Steel - zinc plated
BN 22858 - DIN 60715
SPELSBERG® - Mounting rails - Steel - zinc plated
BN 22879 - DIN 60715
SPELSBERG® - Mounting rails incl. fixing screws - Steel - zinc plated
BN 22880 - DIN 60715
SPELSBERG® - Mounting rails - Steel - zinc plated
BN 22907 - DIN 60715
SPELSBERG® - Mounting rails - Steel - zinc plated
BN 22919 - DIN 60715
SPELSBERG® - Mounting rails - Steel - zinc plated