Contact
-

Shopping cart is loading.


Go to cart for price details

A surcharge is applied, details in cart

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

STANLEY® Assembly Technologies SB25PT-05

BN 32155 - Battery powered rivet tool for speed rivets

  • For rivet-Ø: 2,4-6,4
  • Weight (incl. battery): 2,8 kg
  • Pulling force: 5 kN
  • Placing stroke: 25 mm
  • No compressed air lines means significant enhancement to operator mobility
  • Quick release nose jaw and tail jaw system
  • LED light to ensure clear line of sight to the application
  • Ergonomic soft grip handle for operator comfort
  • Low force single finger trigger system

Brand
Brand STANLEY® Assembly Technologies
Brandtype
Brandtype SB25PT-05
Material
Material Mutiple Materials
Notes on use
Notes on use

All features

Net price per piece


Product features

  • For rivet-Ø: 2,4-6,4
  • Weight (incl. battery): 2,8 kg
  • Pulling force: 5 kN
  • Placing stroke: 25 mm
  • No compressed air lines means significant enhancement to operator mobility
  • Quick release nose jaw and tail jaw system
  • LED light to ensure clear line of sight to the application
  • Ergonomic soft grip handle for operator comfort
  • Low force single finger trigger system

Features

Brand
Brand STANLEY® Assembly Technologies
Brandtype
Brandtype SB25PT-05
Material
Material Mutiple Materials
Notes on use
Notes on use

Scope of supply

1 x SB25PT-05 Power Tool
2 x DeWalt 18 V Lithium-Ion 2,0 Ah batteries
1 x DeWalt DCB115 Charger




Suitable for this


BN 32029

POP® / AVDEL® - Standard nose piece flat head style for speed rivets - Steel

BN 32033

POP® / AVDEL® - Standard nose piece head forming for speed rivets - Steel

BN 32034

POP® / AVDEL® - Nose piece long flat head style for speed rivets - Steel

BN 32105

POP® / AVDEL® - Mandrel follower spring short for speed rivets - Steel

BN 50687

POP® / AVDEL® - Standard nose piece with opening ring, head forming, for speed rivets - Steel

BN 32046

POP® / AVDEL® - Standard nose piece with opening ring, mushroom head style for speed rivets - Steel

BN 32108

POP® / AVDEL® - Mandrel follower spring long for speed rivets - Steel

BN 32037

POP® / AVDEL® - Mandrel for speed rivets - Steel

BN 53867

DEWALT® 18V XR - Replacement battery - Mutiple Materials

BN 53876

DEWALT® - Battery charger - Mutiple Materials