Contact
-

Shopping cart is loading.


Go to cart for price details

A surcharge is applied, details in cart

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

Klauke® RAL40

BN 27790 - Replacement Makita battery for crimping tools

  • Battery voltage 18 V
  • Battery capacity 4,0 Ah, (72 Wh)
  • Battery charging time with LGL1 36 min.
  • Cell technology Li-Ion
  • Ambient temperature -20 °C up to +40 °C
  • No memory effect
  • Extremely low self-discharge
Product information, operating manual/safety data sheet, approval: www.klauke.com

Brand
Brand Klauke®
Brandtype
Brandtype RAL40
Material
Material Mutiple Materials
Notes on use
Notes on use

All features

Net price per piece


Product features

  • Battery voltage 18 V
  • Battery capacity 4,0 Ah, (72 Wh)
  • Battery charging time with LGL1 36 min.
  • Cell technology Li-Ion
  • Ambient temperature -20 °C up to +40 °C
  • No memory effect
  • Extremely low self-discharge
Product information, operating manual/safety data sheet, approval: www.klauke.com

Features

Brand
Brand Klauke®
Brandtype
Brandtype RAL40
Material
Material Mutiple Materials
Notes on use
Notes on use

Warnings

Correct handling, transport and use of batteries requires knowledge of the applicable laws.
Further notes on residual risks can be found on our web page: Notes on use
Special attention must be paid to the safety precautions and warnings given on the packaging or the instructions given in the operating manual/Safety Data Sheet.
Transports generally take place according to ADR 3.3 in accordance with the conditions of Special Regulation 188. The delivery document specifies the handling.




Suitable for this


BN 27747

Klauke® EKM 60/22 CFM - Battery powered hydraulic crimping tool with Makita battery system crimping range 6-300 mm2
- Mutiple Materials

BN 27733

Klauke® EKM 60 IDCFM - Battery powered hydraulic crimping tool with Makita battery system crimping range 10-240 mm2
- Mutiple Materials

BN 27734

Klauke® EK 12042 CFM - Battery powered hydraulic crimping tool with Makita battery system crimping range 16-400 mm2
- Mutiple Materials

BN 27738

Klauke® EK 60/22 CFM - Battery powered hydraulic crimping tool with Makita battery system crimping range 6-300 mm2
- Mutiple Materials

BN 27765

Klauke® LGL1 - Quick-charger for Makita battery - Mutiple Materials