Conical spring washers regular type
BN 801
SN 212745
(Standard withdrawn)
Material |
Material
Spring steel
|
Surface |
Surface
plain
|
Hardness |
Hardness
43-50 HRC
|
All features
Standard
SN 212745 (Standard withdrawn)
Features
Material |
Material
Spring steel
|
Surface |
Surface
plain
|
Hardness |
Hardness
43-50 HRC
|