Contact
-

Shopping cart is loading.


Go to cart for price details

A surcharge is applied, details in cart

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

Haeger® 618™ MSP 5He

BN 26716 - Insertion machine with Positiv Stop System, without Autofeed System

  • Force range: 2,67 - 53,88 kN
  • TPS-Tooling Protection System and Tooling Storage
  • With touchscreen and programmsoftware
  • Optional with MAS-350 Autofeed System
  • Optional with TIS Turret Insertion System
  • Throat depth: 456 mm
  • Height: 2388 mm
  • Width: 864 mm
  • Depth: 1140 mm
  • Weight: 726 kg

Brand
Brand Haeger®
Brandtype
Brandtype 618™ MSP 5He
Material
Material Mutiple Materials

All features


Product features

  • Force range: 2,67 - 53,88 kN
  • TPS-Tooling Protection System and Tooling Storage
  • With touchscreen and programmsoftware
  • Optional with MAS-350 Autofeed System
  • Optional with TIS Turret Insertion System
  • Throat depth: 456 mm
  • Height: 2388 mm
  • Width: 864 mm
  • Depth: 1140 mm
  • Weight: 726 kg

Additional information

For studs, nut, standoffs from M2 to M10. Only partially suitable for stainless steel sheets.

Features

Brand
Brand Haeger®
Brandtype
Brandtype 618™ MSP 5He
Material
Material Mutiple Materials