BM
BN 20500 - Terminal block 12 pole
- Housing material: natural polypropylene
- Self-extinguishing: UL 94 V-2; IEC 695-2-1 to 850 °C and IEC 695-2-2
- Working temperature: max. 85 °C
- Clamps: brass
- Screws: steel, zinc plated
Brand |
Brand
BM
|
Material |
Material
Polypropylene
|
Material execution |
Material execution
PP
|
Color |
Color
white
|
All features
Product features
- Housing material: natural polypropylene
- Self-extinguishing: UL 94 V-2; IEC 695-2-1 to 850 °C and IEC 695-2-2
- Working temperature: max. 85 °C
- Clamps: brass
- Screws: steel, zinc plated
Additional information
According standards: EN 60998-1: 2004 /
EN 60998-2-1: 2004
EN 60335-1: 2002 + A2: 2006 (S.C. 30.2.3)
IEC/EN 60695-2-11
EN 60998-2-1: 2004
EN 60335-1: 2002 + A2: 2006 (S.C. 30.2.3)
IEC/EN 60695-2-11
Features
Brand |
Brand
BM
|
Material |
Material
Polypropylene
|
Material execution |
Material execution
PP
|
Color |
Color
white
|
Similar products
BN 20496
BM - Terminal block 12 pole without wire protectors - Polyamide - PA 6.6
BN 20497
BM - Terminal block 12 pole with wire protectors - Polyamide - PA 6.6
BN 20498
BM - Terminal block 12 pole, high temperature version without wire protectors - Polyamide - PA 6.6
BN 20499
BM - Terminal block 12 pole, high temperature version with wire protectors - Polyamide - PA 6.6