Contact
-

Shopping cart is loading.


Go to cart for price details

A surcharge is applied, details in cart

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

STANLEY® Assembly Technologies ProSet® PB2500

BN 53352 - Battery powered blind rivet tool in plastic carry case fully equipped

  • For rivet-Ø: 2,4-4,8
  • Weight (incl. battery): 1,7 kg
  • Pulling force: 8,5 kN
  • Stroke: 25 mm
  • Battery: 18 V / 2,0 Ah Li-Ion
  • Charging time: 30 min
Product information, operating manual/safety data sheet, approval: www.stanleyengineeredfastening.com

Brand
Brand STANLEY® Assembly Technologies
Brandtype
Brandtype ProSet® PB2500
Material
Material Mutiple Materials
Notes on use
Notes on use

All features

Net price per piece


Product features

  • For rivet-Ø: 2,4-4,8
  • Weight (incl. battery): 1,7 kg
  • Pulling force: 8,5 kN
  • Stroke: 25 mm
  • Battery: 18 V / 2,0 Ah Li-Ion
  • Charging time: 30 min
Product information, operating manual/safety data sheet, approval: www.stanleyengineeredfastening.com

Features

Brand
Brand STANLEY® Assembly Technologies
Brandtype
Brandtype ProSet® PB2500
Material
Material Mutiple Materials
Notes on use
Notes on use

Scope of supply

Battery blind rivet tool with nose piece ø 4,8
1 bag with nosepiece and jaw for blind rivets ø 3,2
1 bag with nosepiece and jaw for blind rivets ø 4
Battery 18 V Lithium Ion
Charger 20 V max
Converter Plug for the UK (European tools only)
Instruction manual
1 Hard plastic carrying case


Warnings

Correct handling, transport and use of battery-powered products requires knowledge of the applicable laws.
Further notes on residual risks can be found on our web page: Notes on use
Special attention must be paid to the safety precautions and warnings given on the packaging or the instructions given in the operating manual / Safety Data Sheet.
Transports generally take place according to ADR 3.3 in accordance with the conditions of Special Regulation 188. The delivery document specifies the handling.




Suitable for this


BN 2056

POP® - Nosepiece for rivet- and setting tools - Steel

BN 25217

POP® - Clamping jaws three-piece for rivet tools - Steel

BN 53867

DEWALT® 18V XR - Replacement battery - Mutiple Materials