Contact
-

Shopping cart is loading.


Go to cart for price details

A surcharge is applied, details in cart

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

STANLEY® Assembly Technologies ProSet® PB3400

BN 33928 - Battery powered blind rivet tool in plastic carry case fully equipped

  • For rivet-Ø: 4,8-6,4
  • Weight: 2,1 kg incl. 2,0 Ah battery, 2,42 kg incl. 4,0 Ah battery
  • Pulling force: 18 kN
  • Charging time: 30 min (2,0 Ah), 60 min (4,0 Ah)
  • Stroke: 30 mm
  • Up to 1000 riveting operations per charge

Brand
Brand STANLEY® Assembly Technologies
Brandtype
Brandtype ProSet® PB3400
Material
Material Mutiple Materials
Notes on use
Notes on use

All features

Net price per piece


Product features

  • For rivet-Ø: 4,8-6,4
  • Weight: 2,1 kg incl. 2,0 Ah battery, 2,42 kg incl. 4,0 Ah battery
  • Pulling force: 18 kN
  • Charging time: 30 min (2,0 Ah), 60 min (4,0 Ah)
  • Stroke: 30 mm
  • Up to 1000 riveting operations per charge

Features

Brand
Brand STANLEY® Assembly Technologies
Brandtype
Brandtype ProSet® PB3400
Material
Material Mutiple Materials
Notes on use
Notes on use

Scope of supply

Battery blind rivet tool
Plastic carry case
Nosepieces and jaws for blind rivets 4,8-6,4
2 batteries Ah Li-Ion 4,0 Ah
Charger