TUBTARA® UFO KN / SFO KN
BN 25094 - Blind rivet nuts countersunk head with knurl, shank with improved knurl, open end
- With increased twisting resistance in soft materials such as: aluminum, plastic etc.
Headform |
Headform
Countersunk head
|
Brand |
Brand
TUBTARA®
|
Brandtype |
Brandtype
UFO KN / SFO KN
|
Material |
Material
Stainless steel
|
Material type |
Material type
A2
|
Všechny funkce
Informativní normy
- With increased twisting resistance in soft materials such as: aluminum, plastic etc.
Funkce
Headform |
Headform
Countersunk head
|
Brand |
Brand
TUBTARA®
|
Brandtype |
Brandtype
UFO KN / SFO KN
|
Material |
Material
Stainless steel
|
Material type |
Material type
A2
|
Assembly notice
The countersunk head rivet nut requires a perfect 90° countersink.
After the rivet nut is assembled, the flat head should protrude through the clamped part at least 0,1 mm. During tightening the component that's being fastened will press against the head, consequently preventing the rivet nut from rotating.
Vhodné pro toto
BN 14309
TUBTARA® MS 3 - Ruční kleště včetně výbavy - Materiali multipli
BN 25054
TUBTARA® K1 - Attrezzi per montaggio manuale completa di attrezzatura senza chiave - Materiali multipli
BN 55432
POP® ProSert® XTN20 - Attrezzo di montaggio idropneumatico - Materiali multipli
BN 56258
STANLEY® Assembly Technologies NB08PT-18 - Aku nástroj na nýtovací matice - Vícenásobné materiály
BN 56262
Qonnect® Q-TOOL N12XL - Akumulátorový osazovací nástroj na nýtovací matice a šrouby - Vícenásobné materiály
BN 55422
POP® PNT1000L-PC - Hydropneumatický montážní nástroj - Vícenásobné materiály