Curved spring lock washers
BN 20194
~DIN 128 A
(Standard withdrawn)
~ČSN 021731
Material |
Material
Stainless steel
|
Material type |
Material type
1.4310
|
Todas las características
Norma
~DIN 128 A (Standard withdrawn)
~ČSN 021731
Información adicional
Existing technical approvals in train business
Características
Material |
Material
Stainless steel
|
Material type |
Material type
1.4310
|