Contact
-

Shopping cart is loading.


Go to cart for price details

A surcharge is applied, details in cart

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

Camloc® 2600/2700

BN 34021 - Receptacles type C, rivet / screw mounting

Further documentation: 2600/2700 Series

Brand
Brand Camloc®
Brandtype
Brandtype 2600/2700
Material
Material Stainless steel

All features


Product features

Further documentation: 2600/2700 Series

Features

Brand
Brand Camloc®
Brandtype
Brandtype 2600/2700
Material
Material Stainless steel

Illustration assembly




Suitable for this


BN 34036

Camloc® 2600 - Studs slotted recess pan head - Stainless steel

BN 34035

Camloc® 2600 - Studs cross recess pan head Phillips - Stainless steel

BN 34047

Camloc® 2700 - Studs slotted recess flush head - Stainless steel