Slotted set screws with cup point
BN 431
DIN 438
(Standard withdrawn)
ISO 7436
~UNI 6119
~ČSN 021182
Drive |
Drive
Slot
|
Material |
Material
Steel
|
Property class |
Property class
(At manufacturer's option)
|
Surface |
Surface
zinc plated blue
|
Hardness |
Hardness
14 H / 22 H
|
Alle Eigenschaften
Norm
DIN 438 (Standard withdrawn)
ISO 7436
~UNI 6119
~ČSN 021182
Eigenschaften
Drive |
Drive
Slot
|
Material |
Material
Steel
|
Property class |
Property class
(At manufacturer's option)
|
Surface |
Surface
zinc plated blue
|
Hardness |
Hardness
14 H / 22 H
|
Warnings
Set screws are not intended to be tensile-loaded.