Hexalobular (6 Lobe) socket pan head machine screws fully threaded
BN 20038
ISO 14583
- Tensile strength min. 600 N/mm2
- Proof stress 0,2% min. 450 N/mm2
Headform |
Headform
Pan Head
|
Drive |
Drive
Hexalobular socket
|
Thread |
Thread
fully threaded
|
Material |
Material
Stainless steel
|
Material type |
Material type
A4
|
All features
M1,6: not included in ISO 14583
Standard
ISO 14583
Product features
- Tensile strength min. 600 N/mm2
- Proof stress 0,2% min. 450 N/mm2
Features
Headform |
Headform
Pan Head
|
Drive |
Drive
Hexalobular socket
|
Thread |
Thread
fully threaded
|
Material |
Material
Stainless steel
|
Material type |
Material type
A4
|