Contact
-

Shopping cart is loading.


Go to cart for price details

A surcharge is applied, details in cart

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

Slotted oval countersunk head machine screws

BN 541

~DIN 964 A

(Standard withdrawn)

~ISO 2010

~UNI 6110

~ČSN 021155



Headform
Headform Oval countersunk
Drive
Drive Slot
Thread
Thread fully threaded
Material
Material Brass
Surface
Surface nickel plated

All features


Standard

~DIN 964 A (Standard withdrawn) ~ISO 2010 ~UNI 6110 ~ČSN 021155

Features

Headform
Headform Oval countersunk
Drive
Drive Slot
Thread
Thread fully threaded
Material
Material Brass
Surface
Surface nickel plated