Slotted flat countersunk head machine screws
BN 537
~DIN 963 A
(Standard withdrawn)
~ISO 2009
~UNI 6109
~ČSN 021151
Headform |
Headform
Countersunk head
|
Drive |
Drive
Slot
|
Thread |
Thread
fully threaded
|
Material |
Material
Brass
|
Surface |
Surface
plain
|
All features
Standard
~DIN 963 A (Standard withdrawn)
~ISO 2009
~UNI 6109
~ČSN 021151
Features
Headform |
Headform
Countersunk head
|
Drive |
Drive
Slot
|
Thread |
Thread
fully threaded
|
Material |
Material
Brass
|
Surface |
Surface
plain
|