Hex socket head cap screws partially threaded
BN 5265
DIN 912
(Standard withdrawn)
ISO 4762
~UNI 5931
~ČSN 021143
Headform |
Headform
Cylindrical
|
Drive |
Drive
Hexagon socket
|
Thread |
Thread
partially threaded
|
Material |
Material
Steel
|
Property class |
Property class
8.8
|
Surface |
Surface
zinc plated yellow
|
Alle Eigenschaften
Norm
Eigenschaften
Headform |
Headform
Cylindrical
|
Drive |
Drive
Hexagon socket
|
Thread |
Thread
partially threaded
|
Material |
Material
Steel
|
Property class |
Property class
8.8
|
Surface |
Surface
zinc plated yellow
|
BN 2 - DIN 912 - ISO 4762
Hex socket head cap screws partially threaded - Steel - 8.8 - black
BN 20238 - DIN 912 - ISO 4762
Hex socket head cap screws fully threaded - Steel - 8.8 - zinc plated with thick layer passivation
BN 20240 - DIN 912 - ISO 4762
Hex socket head cap screws partially threaded - Steel - 8.8 - zinc plated with thick layer passivation
BN 4 - DIN 912 - ISO 4762
Hex socket head cap screws partially threaded - Steel - 8.8 - zinc plated blue
BN 5264 - DIN 912 - ISO 4762
Hex socket head cap screws fully threaded - Steel - 8.8 - zinc plated yellow